835 Series - 5x20mm Ceramic Body Time-Lag Cartridge Fuse

Fuse 835 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 835 Series Fuse is a 5x20mm time-lag, ceramic body AC fuse with a higher I2t, higher interrupting rating, and 1.5kA surge withstand capability. It is RoHS compliant and 100% lead free. It is designed to protect LED/LCD TVs against higher and more frequent switching and lightning transients for improved reliability and robustness. The 835 Series’ compact 5x20mm footprint offers high design flexibility in space-constrained display applications.

Features:

  • Higher I2t and 1.5kA surge withstand capability
  • Compact 5x20mm footprint
  • Operating temperature range from -55°C to 125°C

Applications:

  • LED/LCD TVs
  • Digital Display Systems
  • Digital Signage
  • White Goods 
  • Power Supply Units

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
8350052501550.015Slo-Blo-55° to 125°C835005CheckOrder
8350082502300.0092Slo-Blo-55° to 125°C835008CheckOrder
83506.32503000.0108Slo-Blo-55° to 125°C83506.3CheckOrder
Catalog # Certificates
Sorting icon
835005 METIiconMETIiconTUViconkciconCEiconUKCAiconCCCicon
835008 TUViconCEiconUKCAiconMETIiconCCCiconMETIiconkcicon
83506.3 TUViconkciconCEiconUKCAiconMETIiconCCCiconMETIicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0835005.MXP FUSE 250V 5X20 HIGHER I2T 5A RoHS No 09/20/2015 PbFree No 09/20/2015 Yes
09/20/2015
0835005.MXEP FUSE 250V 5X20 HIGHER I2T 5A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS10_0835005.MXEP REACH191_Declaration_0835005.MXEP Yes
09/20/2015
Does not Contain IPC_0835005.MXEP
0835008.MXP FUSE 250V 5X20 HIGHER I2T 8A RoHS No 09/20/2015 PbFree No 09/20/2015 Yes
09/20/2015
0835008.MXEP FUSE 250V 5X20 HIGHER I2T 8A RoHS No 09/20/2015 PbFree No 09/20/2015 Yes
09/20/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 835 Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...