Order a Sample


You Searched for: SE 330AU

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
SE-330AU-24-01 NGR MON AU 48VDC SC FBR/RJ45 K4 NC
Add to
Cart
SE-330AU-05-01 NGR MON AU UNIV. DUAL SC FBR K4 NC
Add to
Cart
SE-330AU-23-00 Neutral-Earthing-Res Mon 48VDC Ethernet
Add to
Cart
SE-330AU-20-01 Neutral-Earthing-Res Mon 48VDC NC
Add to
Cart
SE-330AU-07-00 NGR MON AU UNIV. SC FBR/RJ45 61850 K4 NO
Add to
Cart
SE-330AU-05-00 NGR MON AU UNIV. DUAL SC FBR K4 NO
Add to
Cart
SE-330AU-00-01 Neutral-Earthing-Resistor Monitor NC
Add to
Cart
SE-330AU-28-01 NGR MON AU 48VDC DUAL SC FBR 61850 K4 NC
Add to
Cart
SE-330AU-24-00 NGR MON AU 48VDC SC FBR/RJ45 K4 NO
Add to
Cart
SE-330AU-21-00 Neutral-Earthing-Res Mon 48VDC Devicenet
Add to
Cart
SE-330AU-25-01 NGR MON AU 48VDC DUAL SC FBR K4 NC
Add to
Cart
SE-330AU-01-00 Neutral-Earthing-Resistor Mon. Devicenet
Add to
Cart
SE-330AU-27-01 NGR MON AU 48VDC SC FBR/RJ45 61850 K4 NC
Add to
Cart
SE-330AU-01-01 Neutral-Earthing-Res Mon Devicenet NC
Add to
Cart
SE-330AU-04-00 NGR MON AU UNIV. SC FBR/RJ45 K4 NO
Add to
Cart
SE-330AU-21-01 Neutral-Earthing-Res Mon 48VDC D-net NC
Add to
Cart
SE-330AU-03-01 Neutral-Earthing-Res Mon Ethernet NC
Add to
Cart
SE-330AU-28-00 NGR MON AU 48VDC DUAL SC FBR 61850 K4 NO
Add to
Cart
SE-330AU-00-00 Neutral-Earthing-Resistor Monitor
Add to
Cart
SE-330AU-26-01 NGR MON AU 48VDC DUAL RJ45 61850 K4 NC
Add to
Cart
SE-330AU-04-01 NGR MON AU UNIV. SC FBR/RJ45 K4 NC
Add to
Cart
SE-330AU-20-00 Neutral-Earthing-Resistor Monitor 48Vdc
Add to
Cart
SE-330AU-08-00 NGR MON AU UNIV. DUAL SC FBR 61850 K4 NO
Add to
Cart
SE-330AU-23-01 Neutral-Earthing-Res Mon 48VDC E-net NC
Add to
Cart
SE-330AU-06-00 NGR MON AU UNIV. DUAL RJ45 61850 K4 NO
Add to
Cart
SE-330AU-26-00 NGR MON AU 48VDC DUAL RJ45 61850 K4 NO
Add to
Cart
SE-330AU-27-00 NGR MON AU 48VDC SC FBR/RJ45 61850 K4 NO
Add to
Cart
SE-330AU-06-01 NGR MON AU UNIV. DUAL RJ45 61850 K4 NC
Add to
Cart
SE-330AU-03-00 Neutral-Earthing-Resistor Mon. Ethernet
Add to
Cart
SE-330AU-25-00 NGR MON AU 48VDC DUAL SC FBR K4 NO
Add to
Cart
SE-330AU-08-01 NGR MON AU UNIV. DUAL SC FBR 61850 K4 NC
Add to
Cart
SE-330AU-07-01 NGR MON AU UNIV. SC FBR/RJ45 61850 K4 NC