Order a Sample


You Searched for: Mega 70V SF51

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0998100.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 100A
Add to
Cart
0998450.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 450A
Add to
Cart
0998080.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 80A
Add to
Cart
0998060.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 60A
Add to
Cart
0998150.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 150A
Add to
Cart
0998400.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 400A
Add to
Cart
0998250.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 250A
Add to
Cart
0998300.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 300A
Add to
Cart
0998175.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 175A
Add to
Cart
0998350.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 350A
Add to
Cart
0998225.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 225A
Add to
Cart
0998500.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 500A
Add to
Cart
0998125.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 125A
Add to
Cart
0998200.UX-1M8 Fuse - Mega 70V (SF51) 1-M8 hole 200A