Order a Sample


You Searched for: 220

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
02200004DRT1P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200004ERT1P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200004DRT3P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200004DRT4P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200004MXP FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200040MRT1P FUSE 250V SB PT 2AG Pb-FREE .500
Add to
Cart
02200036DRT3P FUSE 300V FA PT 2AG Pb-FREE .500A
Add to
Cart
02200036ERT1P FUSE 300V FA PT 2AG Pb-FREE .500A
Add to
Cart
02200036DRT2P FUSE 300V FA PT 2AG Pb-FREE .500A
Add to
Cart
02200036DRT1P FUSE 300V FA PT 2AG Pb-FREE .500A
Add to
Cart
02200010MRT1P FUSE 250V SB PT 2AG Pb-FREE .550
Add to
Cart
02200010MXP FUSE 250V SB PT 2AG Pb-FREE .550A
Add to
Cart
02200025MRT1P FUSE 250V SB PT 2AG Pb-FREE 1.25A
Add to
Cart
02200044ERT1P FUSE 350V FA PT 2AG Pb-FREE 1A
Add to
Cart
02200044DRT1P FUSE 350V FA PT 2AG Pb-FREE 1A
Add to
Cart
02200044MXP FUSE 350V FA PT 2AG Pb-FREE 1A
Add to
Cart
02200037DRT2P FUSE 300V FA PT 2AG Pb-FREE .750A
Add to
Cart
02200037DRT1P FUSE 300V FA PT 2AG Pb-FREE .750A
Add to
Cart
02200037DRT3P FUSE 300V FA PT 2AG Pb-FREE .750A
Add to
Cart
02200037ERT1P FUSE 300V FA PT 2AG Pb-FREE .750A
Add to
Cart
02200007DRT4P FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200007DAT1P FUSE 350V FA PGT 2AG WLD LEAD PB-FREE 3A
Add to
Cart
02200007ERT1P FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200007MXP FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200007DRT2P FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200007DRT1P FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200060DRT1P FUSE 350V FA PT 2AG Pb-FREE .500A
Add to
Cart
02200012DRT1P FUSE 350V FA PT 2AG Pb-FREE 2A
Add to
Cart
02200012ERT1P FUSE 350V FA PT 2AG Pb-FREE 2A
Add to
Cart
02200030MXP FUSE 250V SB PT 2AG Pb-FREE .375A
Add to
Cart
02200029MXP FUSE SB 2AG PB FREE .350A
Add to
Cart
02200011MRT1P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200013DRT1P FUSE 300V FA PT 2AG Pb-FREE 5A
Add to
Cart
02200013MXP FUSE 300V FA PT 2AG Pb-FREE 5A
Add to
Cart
02200013ERT1P FUSE 300V FA PT 2AG Pb-FREE 5A
Add to
Cart
02200059DRT1P FUSE 350V SB PT 2AG Pb-FREE 7A
Add to
Cart
02200019MXP FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200019MXSLP FUSE 350V FA PT 2AG Pb-FREE 3A
Add to
Cart
02200045MXP FUSE 350V SB PT 2AG Pb-FREE 2A
Add to
Cart
02200031DRT1P FUSE 250V FA PT 2AG Pb-FREE .300A
Add to
Cart
02200031ERT1P FUSE 250V FA PT 2AG Pb-FREE .300A
Add to
Cart
02200038MXP FUSE 250V SB PT 2AG Pb-FREE 5A
Add to
Cart
02200038ERT1P FUSE 250V SB PT 2AG Pb-FREE 5A
Add to
Cart
02200003DRT1P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200003MXP FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200003DRT2P FUSE 250V SB PT 2AG Pb-FREE .350A
Add to
Cart
02200003DRT3P FUSE 250V SB PT 2AG Pb-FREE .350A