Order a Sample


You Searched for: 477

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
04773.15MXP FUSE 500Vac 400Vdc 5X20 TL 3.15A
Add to
Cart
04773.15MXEP FUSE 500Vac 400Vdc 5X20 TL PT 3.15A
Add to
Cart
047706.3MXP FUSE 500Vac 400Vdc 5X20 TL 6.3A
Add to
Cart
047706.3MXEP FUSE 500Vac 400Vdc 5X20 TL PT 6.3A
Add to
Cart
0477001.MXP FUSE 500Vac 400Vdc 5X20 TL 1A
Add to
Cart
0477001.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 1A
Add to
Cart
0477005.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 5A
Add to
Cart
0477005.MXP FUSE 500Vac 400Vdc 5X20 TL 5A
Add to
Cart
0477016.MXP FUSE 500Vac 400Vdc 5X20 TL 16A
Add to
Cart
0477016.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 16A
Add to
Cart
0477.800MXP FUSE 500Vac 400Vdc 5X20 TL 800mA
Add to
Cart
0477.800MXEP FUSE 500Vac 400Vdc 5X20 TL PT 800mA
Add to
Cart
0477.500MXP FUSE 500Vac 400Vdc 5X20 TL 500mA
Add to
Cart
0477.500MXEP FUSE 500Vac 400Vdc 5X20 TL PT 500mA
Add to
Cart
0477008.MXP FUSE 500Vac 400Vdc 5X20 TL 8A
Add to
Cart
0477008.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 8A
Add to
Cart
0477004.MXP FUSE 500Vac 400Vdc 5X20 TL 4A
Add to
Cart
0477004.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 4A
Add to
Cart
0477012.MXP FUSE 500Vac 400Vdc 5X20 TL 12A
Add to
Cart
0477012.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 12A
Add to
Cart
0477010.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 10A
Add to
Cart
0477010.MXP FUSE 500Vac 400Vdc 5X20 TL 10A
Add to
Cart
0477002.MXP FUSE 500Vac 400Vdc 5X20 TL 2A
Add to
Cart
0477002.MXEP FUSE 500Vac 400Vdc 5X20 TL PT 2A