Order a Sample


You Searched for: Bxxx0c_

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
B1200CCLRP Battrax® Sgl Neg 200mA 500A DO214 3L RoH
Add to
Cart
B2050CALRP Battrax® Sgl Pos 5mA 50A DO214 3L RoHS
Add to
Cart
B1100CALRP Battrax® Sgl Neg 100mA 50A DO214 3L RoHS
Add to
Cart
B2050CCLRP Battrax® Sgl Pos 5mA 500A DO214 3L RoHS
Add to
Cart
B2050CCL
Add to
Cart
B1160CALRP Battrax® Sgl Neg 160mA 50A DO214 3L RoHS
Add to
Cart
B1100CCLRP Battrax® Sgl Neg 100mA 500A DO214 3L RoH
Add to
Cart
B1160CCLRP Battrax® Sgl Neg 160mA 500A DO214 3L RoH
Add to
Cart
B1200CALRP Battrax® Sgl Neg 200mA 50A DO214 3L RoHS