High Voltage SCR >=2000V Series - High Voltage SCR >=2000V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The High Voltage SCR series offers thyristors with breakdown voltages up to 2500V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM / VDRM (V)ITAV (A) TC (°C) ITSM (A)(dv/dt)cr (V/µs)TVJM (°C)RthJC [Thy] (K/W)RthCH (K/W)Package TypePart DatasheetSamplesCompare
 
CNA30E2200FB2200452005000700.15i4-Pac (3HV)PartOrder
CS20-22MOF12200189020025001250.920.15i4-Pac (3HV)PartOrder
CS20-25MO1F2500181820025001250.920.15i4-Pac (3HV)PartOrder
CS20-25MOT12500189520050001250.80.15TO-268AA (D3Pak)PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.