background-waves

Hochspannungs-DC-Schützrelais

Electric vehicles and industrial electronic control systems demand reliable, high-performance power management solutions. Littelfuse High-Voltage DC Contactor Relays are engineered to meet those demands with robust switching capability, long electrical life, and circuit protection across a wide range of applications, including Hybrid Electric Vehicles (HEVs), Battery Electric Vehicles (BEVs), eMobility, electric maintenance and transport vehicles, material handling equipment, industrial machinery, and energy storage systems.

Our portfolio includes models with continuous current ratings from 30A to 800A and maximum voltage ratings up to 1800V DC, supporting both low- and high-power system requirements. A full range of configurations are available to meet specific design needs, including options with non-polarized or polarized contacts, auxiliary contacts, and coil-economizer technologies such as pulse-width modulation (PWM) and double-coil economizer designs to reduce power consumption and heat generation.

Also designed for use in industrial applications, such as EV charging infrastructure, battery packs, uninterruptible power supplies, DC fast-charging, motor control, circuit insulation, circuit protection, and safety-critical systems, our High-Voltage DC Contactors deliver safe, reliable performance in demanding environments.

Browse our off-the-shelf High-Voltage DC Contactors or partner with us to develop a custom solution for your next design.
  • Optional auxiliary switches are available for HVAC-R equipment, vehicle systems, industrial controls, and lighting applications.
  • High-Voltage DC Contactors for reliable switching in vehicle, industrial, and lighting power circuits.
  • Multiple coil voltages are available to support diverse control architectures.
  • Options for polarized and non-polarized contacts to support various system requirements.
  • High electrical and mechanical life designed for demanding duty cycles.

Hochspannungs-DC-Schützrelais Teile

FiltersFilter

Hochspannungs-DC-Schützrelais Anwendungen

three electricity meters with green digital screens
Stromzähler

Intelligente Stromzähler geben Gebäudemanagern Einblick und Kontrolle über den Energieverbrauch. Littelfuse stellt die Halbleiterrelais

Silver motorbike charging
2/3-Rad-Energiespeicherung

Littelfuse bietet fortschrittlichen Stromkreisschutz und Sensorlösungen für Li-Ionen-Batteriesysteme in Elektrofahrzeugen mit zwei und drei Rädern. Das

Orange and black cables plug into the housing for an EV battery
Batterietrennung und Stromverteilung – Lkw und Busse

Trennschalter für Lithium-Ionen-Batterien sorgen dafür, dass Elektrofahrzeuge und Elektrobusse während des Parkens aufgeladen bleiben. Stromverteilungseinheiten, die

white HVAC units on a roof
HLK

Führende OEMs vertrauen bei kritischen elektronischen Komponenten von HLK-Geräten auf Littelfuse. Wir entwickeln das breiteste Portfolio an Geräten zum Schutz

Hochspannungs-DC-Schützrelais – Ressourcen

Hochspannungs-DC-Schützrelais Produkte im Blickpunkt

Hochspannungs-DC-Schützrelais Support

Häufig gestellte Fragen

Was sind Hochspannungs-Gleichstromschützrelais?

Hochspannungs-Gleichstromschützrelais sind elektromechanisch betriebene Schalter, die für den direkten Anschluss an Hochlastgeräte wie Elektromotoren ausgelegt sind. Im Gegensatz zu Standard-Gleichstromrelais verfügen diese Hochleistungsschütze oft über Merkmale wie magnetische Ausblasungen und abgedichtete Gaskammern zur Unterdrückung von Lichtbögen.

Wie funktionieren Hochspannungs-Gleichstromschützrelais?

Wenn in einem typischen Hochspannungs-Gleichstromschütz eine Steuerspannung an die Spulenkontakte angelegt wird, erzeugt dies ein Magnetfeld, das einen beweglichen Eisenkern zu einem festen Kern hinzieht. Bewegliche Kontakte, die am beweglichen Kern befestigt sind, werden zu festen Kontakten gezogen. Wenn die Kontakte aufeinandertreffen, schließt sich der Stromkreis und der Strom kann zur Last fließen. Wenn das Steuerelement