background-waves

Baureihe: DP

Long Life Miniature Snap-in Power Rocker Switches
Produktstatus| Aktivi
info

The DP series consists of compact snap-in power rocker switches, frequently utilized by designers in applications such as power supplies, testing and measuring devices, medical equipment, and consumer electronics. SPST and DPST options available along with various terminal configurations to ensure flexible installation.

  • High inrush current up to 128A is ideal for power supply application
  • Contact gap, Creepage distances and clearance 3.0mm Min
  • 15mm x 21mm rocker size is suitable for the common industrial panel cutoff
  • Flame-retardant UL94-V0
  • UL /ENEC certificated
  • ROHS and REACH compliance
  • Long life – 20k cycles
  • Suitable for addressing mains switching

DP Parts

FiltersFilter

DP Anwendungen

Abschnitt „Highlights“

  • Medizinische Geräte
  • Stromversorgungen
  • Test and measuring machines
  • Unterhaltungs- und Haushaltselektronik

Baureihe: DP – Ressourcen

DP Series Rocker Switches
Abspielrate
1.00x
Aktuelle Uhrzeit 0:00
/
Dauer 0:00
Fortschritt: NaN%

DP Series Rocker Switches