Keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money. Consult this block diagram to identify

Surge Protective Modules & Devices
Protecting electrical equipment from transient voltage surges prevents outages and reduces maintenance. Littelfuse offers surge protectors designed to limit damage that can result from lightning or switching events. Our varistor modules deliver reliable protection for outdoor electrical equipment and LED systems, helping ensure long‑lasting performance in demanding environments.
Subcategories under Surge Protective Modules & Devices
Surge Protective Modules & Devices Applications


Leading OEMs rely on Littelfuse for critical electronic components of HVAC equipment. We engineer the broadest portfolio of devices to protect

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Industrial, outdoor, and residential LED lighting systems need different arrangements of electronic components. Block diagrams show how Littelfuse
Surge Protective Modules & Devices Featured Products
undefined Information Center
What Are Surge Protection Modules?
LSP05 & LSP10 Thermally Protected Varistor Modules are designed for use in outdoor and commercial LED lighting fixtures for transient overvoltage protection. Constructed with Littelfuse thermally protected varistors, they provide robust surge current handling capability (Max Single Surge Current, 10kA@8/20us and 20kA@8/20us) and offer quick thermal response due to a thermal disconnect in close proximity to the MOV body.
These modules have UL 1449 3rd Edition Type 4 recognition and are compliant with IEC61643-11 Class II and EN61643-11 Type 2. They meet ANSI/IEEE C62.41.2 Location Category C High Exposure and US Dept of Energy MSSSLC LED Roadway Luminaries Model Spec, Elevated Electrical Immunity requirements. Both LSP05 and LSP10 are provided with parallel connections. The two parallel connection modules offer monitor indication wire options. The LSP10 is also available in series connection option.
What does a Surge Protective Module Do?
LSP Thermally Protected Varistor Modules are designed specifically for outdoor and commercial LED lighting applications. Their built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of MOV end of life or sustained overvoltage conditions. LSP05 and LSP10 modules are replaceable. The LSP10 series-connected version has a special indication function that turns the light off when it is activated.
Where Can Surge Protective Modules Be Used?
- Outdoor and commercial LED lighting fixtures
- Roadway lighting
- Digital signage
- Service entrance lighting and parking garage/lot lighting
- Flood lighting and tunnel lighting
- LED signage and traffic lights
What Are Surge Protective Devices?
The SPD2 Series of Type 2 Surge Protective Devices (SPD) are for branch circuits to safeguard components from transient overvoltage or surges. The majority of these incidents are caused by turning equipment on and off such as motors, generators, controllers, building management systems, and HVAC or medical equipment. The SPD2 Series limits the fault current to a load or the unit to protect it from harm.
The LSP Thermally Protected Varistor Module is replaceable and protects the lighting fixture/luminaire from damage due to transient overvoltage and overheating, reducing maintenance costs and extending luminaire lifetime. The indication wire can be connected to an indication circuit for light monitoring purposes.
Features
- Maximum Lightning Surge Current: 20,000A (LSP10); 10,000A (LSP05)
- Thermally protected varistor technology
- IP66 water-proof and dust-proof
- Indication wire options
- CE Compliance IEC61643-11 Class II/EN61643-11 Type 2
- UL1449 Type 4 component assemblies recognition and compliant with IEC 61643-11 Class II and EN 61643-11 Type 2
- Compact form factor (48x48x30mm) with mounting tabs
Benefits
- Optimized surge immunity solution to protect outdoor LED fixture investments
- Internal varistors thermally protected to prevent failure due to end-of-life or continuous overvoltage faults
- Flexible outdoor installation locations, inside or outside of luminaire, top or bottom at lighting pole, in transformer box or on distribution panel
- Facilitates an indicating/monitoring circuit for SPD replacement
- Enabling lighting fixture worldwide marketing
- Small size makes it easier to mount inside luminaire; mounting tabs simplify installation and replacement
Littelfuse Surge Protection Modules LSP C
Surge Protective Modules & Devices Support
Frequently Asked Questions
What is ANSI/UL 1449?
ANSI/UL 1449 is the standard required to List (or Recognize) a Surge Protective Device or component to Underwriters Laboratories, LLC specifications for safety and performance. UL labels are required on every UL Listed or Recognized SPD, indicating Voltage Protection Ratings (VPR), Short Circuit Current Rating (SCCR), the type of SPD, the Maximum Continuous Operating
What is the difference between the terms “Surge Arrester”, “Transient Voltage Surge Suppressor (TVSS)” and “Surge Protective Devices (SPD)”?
Up until the 3rd edition of UL 1449 – Standard for Surge Protective Devices was introduced in 2006 (compliance required in 2009), there were various terms used when referencing devices intended to limit the effects of a surge event. Surge arresters were originally developed for the line side of power distribution systems, protecting the system structure and not
What do the various product markings on an SPD mean? Why are they important?
Underwriters Laboratories (UL) requires certain markings be on all listed and recognized SPDs. * SPD Type – Describes the intended location of the SPD in regard to the main breaker * Type 1 – Between the secondary of the service transformer and the line side of the main breaker * Type 2 – Permanently connected SPD on the load side of the main breaker * Type 3 –