background-waves

LPWI252010BR47T

Product Status| Activei

LPWI252010BR47T

PWI 2520 1.0T 0.47uH | Series: LPWI
info

The Littelfuse LPWI Series offers compact and low profile dimensions, low losses and high efficiency inductor for power supply circuits based thin film photolithography technology.

The metal alloy composite thin film power inductor enables high durability, reliability, quality, excellent temperature saturated characteristics, highly crafted miniaturization, and low-height profiles.

PropertyValue
Inductance @ 1MHz (uH)
0.47 ± 20%
DC Resistance (mΩ) Typ
21
Rated DC Current (A) ∆T=40°C Max
4.6
Size Code (mm/in)
2520/1008
Thickness (Max) mm
1
Rated DC Current (A) ∆L/L=30% Typ
6.8
Rated DC Current (A) ∆L/L=30% Max
6.5
Rated DC Current (A) ∆T=40°C Typ
5.2
Type
Film
DC Resistance (Max Ω)
27
  • Thin film photolithography technology for compact and low profile
  • The metal alloy composite for high reliability
  • Large current type
  • High efficiency and Isat ratings: ΔTemp value up to 95 %
  • Typical dc resistance as low as 17 mΩ
  • Magnetically shielded

LPWI252010BR47T Applications

Highlights Section

  • Dc-dc converters and power modules in general use electronic equipment
  • Mobile phone and Tablet
  • Portable/wearable devices
  • Game console, POS, VR, Dongle, and IoT module
  • Consumer products like PDP, LCD TV, DVD player, PC, Audio player, DSC, STB, Laptop, SSD, and Home automation
  • Powerbanks and printers

LPWI252010BR47T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LPWI252010BR47TPWI 2520 1.0T 0.47uH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.