background-waves

340108705B

Product Status| Activei

340108705B

340108705B | Series: MDM Backshell
info

High performance Micro-D Lightweight Backshell ESA qualified, for space applications.Compliant with ESCC specifications 3401/087 Lightweight Backshells for 3401/029 and 3401/077 Micro-D Connectors. Compatible with ESCC 3401/032 accessories. Suitable for use in Space, and high performance military/aerospace applications: Board to Cable or Cable to Cable applications. Sizes available: 9, 15, 21, 25, 31, 37 and 51, 51-2R ways. Outlets: top circular, top elliptical, 45° circular, 45° elliptical, 45° Dual Top Circular, 90° Front Circular Entry, 90° Front Elliptical Entry, Closed Shorting Can, 45° Front Elliptical Entry.

PropertyValue
Product Type
Backshell
Quality Level
ESCC certified
Shell Size
31
Outlet
Straight Circular
Finish
Nickel
  • Flight and Engineering models available
  • Sizes 9, 15, 21, 25, 31, 37, 51, 51-2R
  • Lightweight versions
  • Machined backshell
  • Male screw lock be ordered separately

340108705B Applications

Highlights Section

  • Space equipment
  • Satellite harnesses
  • Engineering
  • Military and Avionics

340108705B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
C115366-1036D340108705B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.