background-waves

HCB-1/45/Q

Product Status| Activei

HCB-1/45/Q

1P 45A CIRCUIT BREAKER | Series: HCB-850
info
Thermal Magnetic Circuit Breakers have both short circuit and overload protection built-in to protect the conductors and other elements connected to the circuit breaker from the dangers of excessive current. The main advantage of a thermal magnetic circuit breaker is that it gives you both instantaneous and time-delayed protection. Thermal magnetic circuit breakers are used in applications including HVAC systems, Food & Beverage, Industrial Machinery and Material Handling. We carry extensive inventory to meet delivery schedules.
PropertyValue
Rated Current (A)
45
Rated Voltage
120/240 V ac
Power Pole Terminations
Quad .250” Quick Connects
Mounting Method
DIN Rail; Flush; Surface
Relative Humidity
90-95% RH (Below 40°C / 104°F)
Recommended Tightening Torque
45 in. - lbs
Temperature Maximum (°F)
140
Temperature Minimum (°F)
14
Operating Temperature Min (°C)
-10
Insulation System
155 °C Class F
Nominal Coil Voltage (VAC)
120
Nominal Coil Voltage (VDC)
120
Altitude
≤2000m (≤6562 Feet)
Operating Temperature Max (°C)
60
Coil Terminal Connections
0.250” quick connects
Wire Size
Box Lug: 14-2
Unit Weight
4.96 oz

HCB-1/45/Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCBY1P45GA8501P 45A CIRCUIT BREAKER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.