background-waves

03500420Z

Product Status| Activei

03500420Z

ATO FUSEHOL-ATO BULK (P.C.BOARD-VERSION) | Series: ATO - FBA5
info

The ATO® FBA5 Series 32V 5-Position PCB-Terminal Fuse Block helps you protect up to 5 circuits using ATO® blade fuses rated up to 15A (fuses sold separately). Supporting up to 11A of continuous current, this ATO® fuse box is ideal for accessory lighting, audio and display equipment, and communications equipment.

This configuration (03500420Z) of the ATO® FBA5 Series fuse block is designed for mounting on a printed circuit board (PCB).

PropertyValue
Mounting Method
PCB Mount
Fuse Type
ATO
Current Rating Max (A)
15
Maximum DC Voltage (V)
32
Current Rating (Continuous) in Amps
11
  • Compatible with ATO® blade fuses rated up to 15A (fuses sold separately)
  • Configured with PCB terminals

03500420Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03500420ZATO FUSEHOL-ATO BULK (P.C.BOARD-VERSION)RoHS8/1/2012Pb-Free8/1/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.