background-waves

0495030.ZXA

Product Status| Activei

0495030.ZXA

Fuse - JCase 32V 30A 2200 pc | Series: 495
info
The JCASE® is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents.
PropertyValue
Typ. I2t (A2s)
1500
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
91
Typ. Cold Resistance (mΩ)
2.12
Current Rating (A)
30
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC
Mounting Technology
Plug-In
  • Voltage Rating 32 VDC
  • Rated as 30A
  • Interrupting Rating of 1000A @32VDC
  • Max. Recommended Environmental Temperature: +125 °C
  • Comply with SAE 2741 and ISO 8820-4

0495030.ZXA Applications

Highlights Section

  • Cars / SUVs
  • Trucks
  • Offroad vehicles
  • Buses
  • Watercraft as approved by Littelfuse®

0495030.ZXA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0495030.ZXAFuse - JCase 32V 30A 2200 pcRoHS1/1/1997Pb-Free1/1/1997Pdf IconCoC_RoHS10_0495030.ZXAPdf IconREACH219_Declaration_0495030.ZXADoes Not ContainNoPdf IconIPC_0495030.ZXA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.