background-waves

0495900.ZXA

Product Status| Activei

0495900.ZXA

Shunt - JCase 32V 2200 pc | Series: 495
info
The JCASE® is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents.
PropertyValue
Reference ISO standard
8820-4
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Maximum DC Voltage (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC
Mounting Technology
Plug-In
  • Voltage Rating 32 VDC
  • Rated as SHUNT
  • Interrupting Rating of 1000A @32VDC
  • Max. Recommended Environmental Temperature: +125 °C
  • Comply with SAE 2741 and ISO 8820-4

0495900.ZXA Applications

Highlights Section

  • Cars / SUVs
  • Trucks
  • Offroad vehicles
  • Buses
  • Watercraft as approved by Littelfuse®

0495900.ZXA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0495900.ZXAShunt - JCase 32V 2200 pcRoHS1/1/1997Pb-Free1/1/1997No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.