background-waves

Series: 10EV

10EV
Product Status| Obsoletei
Replaced By: |10EV Plus
info
10EV fuses come in six configurations. Each version of the cylindrical high-current fuse employs diffusion pill technology to provide time-delayed protection to circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.
  • Available with ampere ratings of 10 A to 50 A
  • Interrupting rating of 20 kA at 500 V ac and 500 V dc
  • Operate at temperatures between –40 °C and 125 °C
  • Tin-plated copper alloy terminals
  • Nickel-plated brass end caps
  • Melamine bodies with UL 94 flammability ratings of V-0
  • M5 mounting holes for bolt-down fuses (4.5 Nm ±1 Nm ISO prescription)
  • Refer to ISO 8820-8 standard
  • Available with blade, bolt-down, or PCB connectors
  • Available as cartridge fuses
  • Color coded bands indicate ampere ratings

10EV Applications

Highlights Section

  • EVs
  • Hybrid vehicles

Series: 10EV Resources