HEV automotive fuses come in six configurations. Each version of the cylindrical high-voltage fuse protects accessory circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.
Time-delayed
Available with ampere ratings of 10 A to 40 A
Interrupting ratings of 10 kA at 450 V ac for 10–30 A fuses
Interrupting ratings of 10 kA at 425 V ac for 40 A fuse
Operate at temperatures ranging from –40 °C to +125 °C