background-waves

Series: HEV 50A

Obsolete: Replaced by 10EV
Product Status| Obsoletei
Replaced By: |10EV
info

HEV 50A fuses comes in six configurations. Each version of the cylindrical high-voltage fuse protects circuits in EVs and hybrid passenger vehicles. Ask Littelfuse which configuration best meets your needs.

  • Time-delayed
  • Interrupting rating of 10 kA at 275 V ac
  • Operate at up to 125 °C
  • UL Listed
  • RoHS compliant
  • Available with blade and bolt down connects
  • Two PCB mount configurations available
  • Available as a cartridge fuse

HEV 50A Parts

FiltersFilters

HEV 50A Applications

Highlights Section

  • EVs
  • Hybrid vehicles

Series: HEV 50A Resources