background-waves

0215002.

Product Status| Activei

0215002.

FUS 5X20 PGT RAD FORM T HBC 2A/250V (P) | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
11.68
Resistance (Ω)
0.0566
IEC Marking
T2AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
95
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215002. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215002. Resources

Showing 1 to 5 of 18 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215002.HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215002.HXPPdf IconREACH_SVHC Declaration_0215002.HXPDoes Not ContainYes1/2/2011Pdf IconIPC_0215002.MXP_0215002.HXP
0215002.MRET1PFUSE 250V IEC TD HBC PT 5X20mm RoHS 2ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215002.MRET1PPdf IconREACH_SVHC Declaration_0215002.MRET1PDoes Not ContainYes1/2/2011
0215002.MRET3PFUSE 250V IEC TD HBC PT 5X20mm RoHS 2ARoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
0215002.MRET5PFUS 5X20 PGT REELED T5 T HBC 2A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
0215002.MX909PFUSE 5X20 RS BRAND 419779 (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
  • /
  • 3.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.