
0215005. Applications
- Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications
0215005. Resources
Showing 1 to 5 of 27 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0215005.HXP | FUSE 5X20MM H PACK (P) | CoC_RoHS10_0215005.HXP | REACH_SVHC Declaration_0215005.HXP | Does Not Contain | Yes1/2/2011 | IPC_0215005.MXP_0215005.HXP | View More | ||
| 0215005.MRET1P | FUS 5X20 PGT REELED T1 T HBC 5A/250V (P) | CoC_RoHS10_0215005.MRET1P | REACH_SVHC Declaration_0215005.MRET1P | Does Not Contain | Yes1/2/2011 | View More | |||
| 0215005.MRET5P | FUS 5X20 PGT REELED T5 T HBC 5A/250V (P) | Yes1/2/2011 | IPC_0215005.MRET5P | View More | |||||
| 0215005.MX909P | FUSE 5X20 RS BRAND 419791 (P) | Yes1/2/2011 | View More | ||||||
| 0215005.MXAEP | FUSE 250V 5X20 PT HBC TL PB-FREE 5A | No | View More |
- /
- 5.4
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

