background-waves

0216.500

Product Status| Activei

0216.500

FUSE 5X20 RS BRAND 416584 (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.165
Resistance (Ω)
0.866
IEC Marking
F500mAH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216.500 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216.500HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005NoPdf IconIPC_0216.500MXP_HXP
0216.500MX909PFUSE 5X20 RS BRAND 416584 (P)RoHS5/1/2005Pb-Free5/1/2005No
0216.500MXEPFUSE 5x20 PGT F HBC 500mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.500MXEPPdf IconREACH_SVHC Declaration_0216.500MXEPDoes Not ContainNoPdf IconIPC_0216.500MXEP
0216.500MXGPFUSE 5x20 CC PGT F HBC 500mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconREACH_SVHC Declaration_0216.500MXGPDoes Not ContainNo
0216.500MXPFUSE 5x20 F HBC 500mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.500MXPPdf IconREACH219_Declaration_0216.500MXPDoes Not ContainNoPdf IconIPC_0216.500MXP_HXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.