background-waves

0216.800

Product Status| Activei

0216.800

FUSE 5X20MM H PACK (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.146
Resistance (Ω)
0.295
IEC Marking
F800mAH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216.800 Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216.800HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005No
0216.800MXEPFUSE 5x20 PGT F HBC 800mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconREACH_SVHC Declaration_0216.800MXEPDoes Not ContainNo
0216.800MXPFUSE 5x20 F HBC 800mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216.800MXPPdf IconREACH197_Declaration_0216.800MXPDoes Not ContainNo
0216.800TXPFUSE 250V IEC FA HBC 5X20 ROHS 800mARoHS5/1/2005Pb-Free5/1/2005No
0216.800VXPFUSE 5X20MM V PACK (P)RoHS5/1/2005Pb-Free5/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.