background-waves

0216001.

Product Status| Activei

0216001.

FUSE 250V HBC FA 5X20 CC RED RoHS 1A | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.18
Resistance (Ω)
0.237
IEC Marking
F1AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216001. Resources

Showing 1 to 5 of 11 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216001.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216001.HXPPdf IconREACH181_Declaration_0216001.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216001.HXP
0216001.MRET1PFUSE 250V IEC FA HBC 5x20 PT RoHS 1ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216001.MRET1PPdf IconREACH191_Declaration_0216001.MRET1PDoes Not ContainYes5/1/2005Pdf IconIPC_0216001.MRET1P
0216001.MX909PFUSE 5X20 RS BRAND 416613 (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216001.MXB940PFUSE 250V HBC FA 5X20 CC RED RoHS 1ARoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216001.MXBPFUSE 5x20 C/CODE F HBC 1A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005Pdf IconIPC_0216001.MXBP
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.