background-waves

0216002.

Product Status| Activei

0216002.

FUSE 5x20 F HBC 2A/250V (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.87
Resistance (Ω)
0.0764
IEC Marking
F2AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216002. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216002.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216002.HXPPdf IconREACH_SVHC Declaration_0216002.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216002.MXP_0216002.HXP
0216002.MRET1PFUSE 250V IEC FA HBC 5x20 PT RoHS 2ARoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216002.MX909PFUSE 5X20 RS BRAND 416629 (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216002.MXB940PFUSE 5X20 C/CODE 1 RED F HBC 2A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216002.MXBPFUSE 5x20 C/CODE F HBC 2A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216002.MXBPPdf IconREACH191_Declaration_0216002.MXBPDoes Not ContainYes5/1/2005
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.