background-waves

0216004.

Product Status| Activei

0216004.

FUSE 5X20MM V PACK (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14.995
Resistance (Ω)
0.02465
IEC Marking
F4AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage 1
1500
interrupt Voltage (V) -1
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216004. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0216004.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216004.HXPPdf IconREACH_SVHC Declaration_0216004.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216004.MXP_0216004.HXP
0216004.MRET1PFUS 5X20 PGT REELED T1 F HBC 4A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216004.MRET5PFUSE 250V IEC FA HBC 5x20 PT RoHS 4ARoHS5/1/2005Pb-Free5/1/2006No
0216004.MX909PFUSE 5X20 RS BRAND 416641 (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216004.MXB940PFUSE 5X20 CC 1 BLACK F HBC 4A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.