background-waves

0216008.

Product Status| Activei

0216008.

FUSE 5x20 PGT F HBC 8A/250V (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
64.315
Resistance (Ω)
0.012325
IEC Marking
F8AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
40
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216008. Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216008.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216008.HXPPdf IconREACH_SVHC Declaration_0216008.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216008.MXP_0216008.HXP
0216008.MRET5PFUSE 250V IEC FA HBC 5x20 PT RoHS 8ARoHS5/1/2005Pb-Free5/1/2006No
0216008.MXBPFUSE 5x20 C/CODE F HBC 8A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216008.MXEPFUSE 5x20 PGT F HBC 8A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216008.MXEPPdf IconREACH_SVHC Declaration_0216008.MXEPDoes Not ContainYes5/1/2005Pdf IconIPC_0216008.MXEP
0216008.MXF13PFUSE 250V IEC FA HBC 5X20MM 8ARoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
  • /
  • 1.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.