background-waves

0216010.

Product Status| Activei

0216010.

FUSE 5X20MM V PACK (P) | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
154.34
Resistance (Ω)
0.0079
IEC Marking
F10AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
40
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0216010. Resources

Showing 1 to 5 of 11 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216010.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216010.HXPPdf IconREACH_SVHC Declaration_0216010.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216010.MXP_0216010.HXP
0216010.MRET1PFUS 5X20 PGT REEL T1 F HBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216010.MRET1PPdf IconREACH209_Declaration_0216010.MRET1PDoes Not ContainYes5/1/2005Pdf IconIPC_0216010.MRET1P
0216010.MRET5PFUS 5X20 PGT REEL T5 F HBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2006No
0216010.MX909PFUSE 5X20 RS BRAND 416685 (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216010.MXB940PFUSE 5x20 CC 1 RED F HBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216010.MXB940PPdf IconREACH205_Declaration_0216010.MXB940PDoes Not ContainYes5/1/2005Pdf IconIPC_0216010.MXB940P
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.