background-waves

021602.5

Product Status| Activei

021602.5

FUSE 250V IEC FA HBC 5X20 ROHS 2.5A | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3.672
Resistance (Ω)
0.0584
IEC Marking
F2.5AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

021602.5 Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
021602.5HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_021602.5HXPPdf IconREACH_SVHC Declaration_021602.5HXPDoes Not ContainYes5/1/2005
021602.5MRET1PFUS 5X20 PGT REEL T1 F HBC 2.5A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
021602.5MXB940PFUSE 5X20 CC 1 RED F HBC 2.5A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
021602.5MXB941PFUSE 250V HBC FA 5X20 CC GREEN RoHS 2.5ARoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
021602.5MXBPFUSE 5x20 C/CODE F HBC 2.5A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
  • /
  • 1.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.