background-waves

PSR070UL0280

Product Status| Activei

PSR070UL0280

POWR-SPEED SQB SIZE 70 US LONG BL 280A | Series: PSR Bolted Blade
info

Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power semiconductor devices such as diodes, triacs, IGBTs, SCRs, MOSFETs and other solid-state devices that are typically designed into power conversion and power conditioning equipment. Variable frequency drives, inverters, UPS, rectifiers and soft-starters are examples of typical equipment designed with sensitive power semiconductor devices that cannot withstand any line surge or overcurrent conditions and require high-speed protection.

Littelfuse POWR-SPEED® PSR Series products offer optimized circuit protection at the extremely fast speed required to protect modern day power conversion devices. Available in Bolted Blade Style Termination (Typical in North American Market) with visual blown fuse indication standard on all fuses and optional Micro-switch for external indication.

PropertyValue
Current Rating (Continuous) in Amps
280
Interrupting Rating
100 kA @ 1300 Vac
Opening
Very Fast-Acting (FF)
Case Size
70
Amp Code (Part Number)
280
Family style
Square Body
Indicating
Yes
Interrupt Amperage
100000
interrupt Amperage (A) - 2
150000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
1250/1300
interrupt Voltage (V) -2
1000
Mounting Method
Bolt-Down
Termination Type
North American Long

PSR070UL0280 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PSR070UL0280ZPOWR-SPEED SQB SIZE 70 US LONG BL 280A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.