background-waves

0430002.

Product Status| Obsoletei
Replaced By: |0468002.NR

0430002.

| Series: 430
info
  • Time delay feature withstands high in-rush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.
PropertyValue
Voltage Rating (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.494
Resistance (Ω)
0.039
Body
Epoxy Substrate
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Packaging Code
U
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
35
Interrupt Voltage
63
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
35
Terminations
(95/5) Tin/Lead Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • For RoHS compliant and Lead-Free designs use 468 series
  • Time delay feature withstands high in-rush currents and prevents nuisance openings
  • Package is visually distinct from fast-acting version for easy identification
  • Top side marking allows visual verification of amperage rating

0430002. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0430002.NR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.