background-waves

0494.500

Product Status| Activei

0494.500

PROTECTOR SLIM 0603 32V .500A | Series: 494
info

The 494 Series Fast-Acting SMF is ultra small thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices.

PropertyValue
Voltage Rating (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.0087
Resistance (Ω)
0.1895
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
50
Interrupt Voltage
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Interrupt Amperage
50
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction
  • Product is compatible with lead-free solders and higher temperature profiles
  • High performance materials provide improved performance in elevated ambient temperature applications
  • Product is marked on top surface with code to allow amperage-rating identification without testing
  • Low profile for height sensitive applications
  • Flat top surface for pick-and-place operations
  • Element-covering material is resistant to industry standard cleaning operations
  • Mounting pad and electrical performance are identical to Littelfuse 431 and 434 Series products
  • Alloy-based element construction provides superior inrush withstand characteristics (I²t) over ceramic or glass-based 0603 fuse products

0494.500 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0494.500NRPROTECTOR SLIM 0603 32V .500ARoHS12/31/2001Pb-FreePdf IconCoC_RoHS10_0494.500NRPdf IconREACH_SVHC Declaration (Contain)_0494.500NRContainsNoPdf IconIPC_494xxx_Series
0494.500NRAPROTECTOR SLIM 0603 32V .500ARoHS12/31/2001Pb-FreeNo
0494.500NRHFPRTCTR SLIM HALOGEN FREE 0603 32V .500ARoHS12/31/2001Pb-FreePdf IconCoC_RoHS10_0494.500NRHFPdf IconREACH_SVHC Declaration (Contain)_0494.500NRHFContainsNoPdf IconIPC_494HF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.