background-waves

02400113

Product Status| Activei

02400113

Diode - Mini 1A/400V 2000 pc | Series: MINI® Diode
info
  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N
PropertyValue
Indicating
No
Lead Free
N

02400113 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02400113PDiode - Mini 1A/400V 2000 pcRoHS8/1/2012NoPdf IconCoC_RoHS9_02400113PPdf IconREACH_SVHC Declaration (Contain)_02400113PContainsPdf IconIPC_02400113P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.