background-waves

Series: SC4340L-01ETG

4V, 0.55pF, 20A, SOD882
Product Status| Activei
info
The SC4340L-01ETG provides ultra-low capacitance, bidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.55 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces. It can safely absorb repetitive ESD strikes at ±30 kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 20 A of 8/20 μs surge current (IEC 61000-4-5 2nd edition).
  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 50 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 20 A (8/20 μs)
  • Low leakage current of 50 nA (Max) at 4 V
  • Ultra low capacitance of 0.55 pF (Typ @ VR = 0 V)
  • Small SOD882 packaging helps save board space
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q006 Qualified and PPAP Capable

SC4340L-01ETG Parts

FiltersFilters

SC4340L-01ETG Applications

Highlights Section

  • 1G/2.5G/10G Ethernet
  • DisplayPort interface
  • HDMI2.0 data lines
  • Audio/A2B
  • USB2.0/3.0
  • USB 3.1 Gen 1

Series: SC4340L-01ETG Resources