background-waves

IX3407B

Product Status| Activei

IX3407B

SINGLE-CHANNEL CAPACITIVE ISOLATED GATE | Series: Isolated Gate Drivers
Single-Channel, Isolated Gate Driver with Separate Outputs, 7 A peak current, 2500 VRMS input to output isolation, fast turn on/off time, with UVLO & active shut down protection in wide bodied SOIC-8
PropertyValue
IC Package Type
SOIC-8
Inputs
IN
Deadtime
N/A
Peak Drive Current
7
Output Type
Separate source & sink pins
Typical Source Peak Drive Current
7
Output Resistance Source / Sink (Ω)
0.75 / 0.63
Logic Configurations
2.0 V / 0.8
Enable Function
N/A
Under Voltage Lockout Maximum Threshold (V)
10.5
Propagation Delay tON
154
Rise Time tr
10
Switching Speeds ton/ toff (ns)
10
Fall Time tf
10
Input Control Current (mA)
2.35
Isolation Voltage (VRMS)
2500
  • Active Shut down
  • UVLO
  • Separate source and sink outputs
  • 3.1 V to 17 V input supply voltage range
  • 13 V to 35 V output supply voltage range
  • 2500 VRMS input to output isolation
  • Optimized switching performance
  • Supports a wide range of control logic
  • Can drive a verity of MOSFETs/IGBTs and SiC
  • Galvanic isolation
  • Protects driver and power device

IX3407B Applications

Highlights Section

  • AC and Brushless DC Motor Drives
  • High Voltage DC/DC Converters
  • DC/AC Inverters
  • Induction Heating Resonant Applications
  • UPS Systems
  • Welders
  • Solar Inverters
  • LLC Driver
  • Totem-pole PFC driver

IX3407B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IX3407BSINGLE-CHANNEL CAPACITIVE ISOLATED GATE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.