background-waves

IXGN320N60A3

Product Status| Activei

IXGN320N60A3

Disc IGBT PT-Low Freq SOT-227B(mini | Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
VCES (V)
600
IC @ 25 °C (A)
320
VCE(sat) (V)
1.3
Configuration
Single
Package Type
SOT-227
Status
Active
RthJC [IGBT] (K/W)
0.17
IC @ 110 °C (A)
170

IXGN320N60A3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGN320N60A3Disc IGBT PT-Low Freq SOT-227B(mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.