background-waves

IXFN73N30

Product Status| Not for New Designsi

IXFN73N30

DiscMSFT NCh HiPerFETs-Std SOT-227B(mini | Series: Standard
info
The N-Channel HiPerFET™ Standard series includes popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. This series is available in many standard industrial packages including isolated types.

Advantages:

  • Easy to mount
  • Space savings
  • High power density
PropertyValue
VDSS (V)
300
RDS(ON),max @ 25 °C (Ω)
0.045
ID, cont @ 25 °C (A)
73
Gate Charge (nC)
360
RthJC (K/W)
0.25
Configuration
Single
Package Type
SOT-227
CISS (pF)
9000
PD (W)
500
trr,max (ns)
200
  • International Standard Packages
  • High Current Handling Capability
  • Low RDS(on) HDMOS process
  • Avalanche Rated
  • Low Package Inductance
  • Fast intrinsic diode

IXFN73N30 Applications

Highlights Section

  • Dc-dc converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Dc choppers
  • AC Motor Drives
  • Temperature and Lighting Controls

IXFN73N30 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXFN73N30DiscMSFT NCh HiPerFETs-Std SOT-227B(mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.