background-waves

IXTR400N20X4

Product Status| Activei

IXTR400N20X4

Discrete MOSFET 400A 200V X4 ISOPLUS247 | Series: X4 Class
PropertyValue
Status
Active
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.0033
ID, cont @ 25 °C (A)
400
Gate Charge (nC)
348
RthJC (K/W)
0.11
Configuration
Single
Package Type
TO-247ISO
CISS (pF)
27700
trr,typ (ns)
270
PD (W)
1360
AEC-Q101 Qualified
No
TJ Max (°C)
175
CRSS (pF)
15
Voltage Rating (V)
200

IXTR400N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTR400N20X4Discrete MOSFET 400A 200V X4 ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.