background-waves

DE150-102N02A

Product Status| Activei

DE150-102N02A

DE-150 1000V 2A N-CHANNEL MOSFET TRANS | Series: RF
info
PropertyValue
Status
Active
ID, cont @ 25 °C (A)
2
VGS,off-max (V)
1000
Current Rating (A)
2
PD (W)
140
RDS(ON),max @ 25 °C (Ω)
9.4
Driving Voltages (V)
4.5
Gate Charge (nC)
23
CISS (pF)
500
TJ Max (°C)
125
CRSS (pF)
3
RthJC (K/W)
0.71
VDSS (V)
1000
Voltage Rating (V)
1000
trr,typ (ns)
710
  • Low gate charge and capacitances
  • 1000 V breakdown voltage
  • 9.4 Ω on resistance
  • VGS 2.5 V to 4 V turn on
  • Tvj(max.) 125 °C
  • High-speed switching
  • High voltage breakdown
  • Low RdsON offering low I²R power losses
  • Supports a wide range of control logic
  • Operation in high ambient temperatures

DE150-102N02A Applications

Highlights Section

  • Electron beams
  • RF power switch

DE150-102N02A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DE150-102N02ADE-150 1000V 2A N-CHANNEL MOSFET TRANS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.