background-waves

DE150-501N04A

Product Status| Activei

DE150-501N04A

DE-150 500V 4A N-CHANNEL MOSFET TRANS | Series: RF
info
500 V, RF Power MOSFET, 1.5 Ω RDS-on
PropertyValue
Status
Active
ID, cont @ 25 °C (A)
4.5
VGS,off-max (V)
500
Current Rating (A)
4.5
Typical On-Resistance (mΩ)
1200
PD (W)
125
RDS(ON),max @ 25 °C (Ω)
1.5
Driving Voltages (V)
4
Gate Charge (nC)
14
CISS (pF)
570
TJ Max (°C)
125
CRSS (pF)
3
RthJC (K/W)
0.74
VDSS (V)
500
Voltage Rating (V)
500
  • Low gate charge and capacitances
  • 500 V breakdown voltage
  • 1.5 Ω on resistance
  • VGS 2.5 V to 4 V turn on
  • Tvj(max.) 125 °C
  • High-speed switching
  • High voltage breakdown
  • Low RdsON offering low I²R power losses
  • Supports a wide range of control logic
  • Operation in high ambient temperatures

DE150-501N04A Applications

Highlights Section

  • Electron beams
  • RF power in Plasma Technology
  • Industrial 3D Metal Printers
  • Scientific Instrumentation
  • High Frequency DC-DC Converter

DE150-501N04A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DE150-501N04ADE-150 500V 4A N-CHANNEL MOSFET TRANS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.