background-waves

IXSJ25N120R1K

Product Status| Activei

IXSJ25N120R1K

SiC MOSFET in ISO247-4L | Series: SIC MOSFETs
Power electronic systems require efficient semiconductor devices with high power density and low losses. Traditional silicon-based MOSFETs often face challenges with higher losses and limited power density. The Littelfuse 1200 V SiC MOSFET, available in 62 mΩ, rated at 28 A in ISO-247-4L package, addresses these issues. The high performance ceramic substrate based isolated package offers inherent isolation, higher thermal conductivity and reduces thermal resistance from junction-to-heatsink while remaining compatible with industry standard footprint. These SiC MOSFETs are engineered to reduce the on-state resistance, and minimize the power losses, while maintaining excellent switching performance. This makes them ideal for high-frequency, and high-efficiency power-management applications like DC/DC converter, switch mode power supplies, induction heating, motor drives and EV charging infrastructures.
PropertyValue
Status
Active
Configuration
Single
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
62
ID, cont @ 25 °C (A)
28
RthJC (K/W)
1.57
TJ Max (°C)
175
  • Up to 1200 V blocking voltage with low RDS(on) of 62 mΩ
  • Low gate charge of 49 nC and low input capacitance of 1451 pF
  • Flexible gate voltage range (15–18 V) and 0 V recommendedturn-off gate voltage
  • Low conduction losses and reduced heat dissipation
  • Low gate drive power requirements
  • Supports high-speed switching with reduced gate drive losses

IXSJ25N120R1K Applications

Highlights Section

  • EV charging infrastructure
  • Solar inverters
  • Switch mode power supplies
  • Uninterruptible power supply
  • Motor drives
  • DC/DC converters
  • Battery chargers
  • Induction heating
  • High-frequency applications

IXSJ25N120R1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXSJ25N120R1KSiC MOSFET in ISO247-4L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.