background-waves

DPS60C600HB

Product Status| Activei

DPS60C600HB

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
info
PropertyValue
Avalanche Rated Diode
No
Configuration
Common Cathode
RthJC (K/W)
0.45
IF(AV)
60
TJ Max (°C)
150
Peak Forward Surge Current IFSM (A)
450
VRRM (V)
600
VRRM [Diode] (V)
600
AEC-Q101 Qualified
No
Vf (V)
1.45
Forward Continuous Current IF (A)
60
  • Planar passivated chips​
  • Very low reverse leakage​current (IR)​
  • Good thermal behavior ​(Rth(j-c) )​
  • Very short recovery ​time (trr)​
  • Stable long-term reliability​
  • Stable long-term reliability​
  • Higher current-handling capability​
  • High efficiency in switching​​

DPS60C600HB Applications

Highlights Section

  • EV Infrastructure: Switch-mode​power supplies​
  • Data Centers: Uninterruptible ​
  • Power Supplies​
  • Renewable Energy: Solar inverters​

DPS60C600HB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPS60C600HBPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.