background-waves

DH2X60-18A

Product Status| Activei

DH2X60-18A

Power Diode Disc-Sonic SOT-227B minibloc | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1800
IFAV [Diode] (A)
60
TC (°C)
55
IFSM (A)
700
TVJM (°C)
150
RthJC (K/W)
0.6
RthCH (K/W)
0.1
trr (ns)
230
IRM (A)
60
di/dt (A/µs)
800
Package Type
SOT-227B (minibloc)

DH2X60-18A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DH2X60-18APower Diode Disc-Sonic SOT-227B minibloc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.