background-waves

DHG100X600NA

Product Status| Activei

DHG100X600NA

Power Diode Disc-Sonic SOT-227B minibloc | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
50
TC (°C)
60
IFSM (A)
430
TVJM (°C)
150
RthJC (K/W)
0.6
RthCH (K/W)
0.1
trr (ns)
35
IRM (A)
20
di/dt (A/µs)
1200
Package Type
SOT-227B (minibloc)

DHG100X600NA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG100X600NAPower Diode Disc-Sonic SOT-227B minibloc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.