background-waves

DSS2X160-01A

Product Status| Obsoletei

DSS2X160-01A

PwrDiodeDisc-SchottkySOT-227UI(miniblc) | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Obsolete
VRRM [Rect] (V)
100
TC (°C)
95
TVJM (°C)
150
RthJC (K/W)
0.3
IFAV [Diode] (A)
160
Package Type
SOT-227UI (minibloc)

DSS2X160-01A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSS2X160-01APwrDiodeDisc-SchottkySOT-227UI(miniblc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.