background-waves

DSS2X61-0045A

Product Status| Activei

DSS2X61-0045A

Pwr Diode Disc-Schottky SOT-227B miniblc | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
45
TC (°C)
110
TVJM (°C)
150
RthJC (K/W)
0.8
IFAV [Diode] (A)
60
Package Type
SOT-227B (minibloc)

DSS2X61-0045A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSS2X61-0045APwr Diode Disc-Schottky SOT-227B miniblc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.