background-waves

PS2401

Product Status| Activei

PS2401

ZERO CROSS OPTCALLY ISO SCR 1 AMP 500V | Series: Zero-Cross Turn-On Devices
info

The OptoMOS® line of power products uses dual power SCR outputs to produce an alternative to optocoupler and TRIAC circuits. These switches provide a blocking voltage of up to 800 V. In addition, tightly controlled zero-cross circuitry ensures switching of ac loads without the generation of transients. The input and output circuits are optically coupled to provide up to 5000 Vrms of isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of ac circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.

PropertyValue
Blocking Voltage (VP)
500
Load Current (Free Air) (ARMS)
1
Operating Frequency Range (Hz)
20 - 500
Isolation Voltage (VRMS)
3750
Input Control Current (mA)
5
Maximum Turn-Off Time (cycles)
0.5
IC Package Type
4-pin SIP (8-pin body)
  • Load currents up to 5 A
  • Voltage controlled devices available
  • Blocking voltage from 400 V to 800 V
  • 5 mA drive input sensitivity
  • Zero-crossing detection
  • Dc control and ac output
  • Optically isolated I/O
  • TTL and CMOS compatible
  • Low EMI and RFI generation
  • High noise immunity

PS2401 Applications

Highlights Section

  • Programmable controls
  • Process controls
  • Power control panels
  • Remote switching
  • Gas pump electronics
  • Contactors
  • Large relay control circuits
  • Solenoids
  • Motor controls
  • Heater controls

PS2401 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PS2401ZERO CROSS OPTCALLY ISO SCR 1 AMP 500V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.