background-waves

CPC1918J

Product Status| Activei

CPC1918J

1-FORM-A OPTOMOS 100V 0.1 OHMS ISOPLUS | Series: 1-Form-A Power
info

Optically isolated MOSFET-based solid-state power relays in i4-PAC and ISOPLUS-264 packages feature direct copper bond ceramic substrates that enable substantially lower junction-to-case thermal impedance. They are available in ac/dc and dc-only versions. For power applications requiring a heat sink for superior thermal performance, the i4-PAC and ISOPLUS-264 power relays are an ideal solution.

PropertyValue
Blocking Voltage (VP)
100
Load Current (Free Air) (ARMS)
5.25
Load Current (5°C/W Heat Sink) (ARMS)
13
Load Current(TC = 25°C) (ARMS)
15
On-Resistance (Ω)
0.1
Isolation Voltage (VRMS)
2500
Input Control Current (mA)
10
Off-State Leakage (µA)
1
Switching Speeds ton / toff (ms)
25 / 10
Output Capacitance (pF)
2250
IC Package Type
ISOPLUS-264
  • Current loads up to 15 Arms @ Tc=25°C
  • Dc loads up to 32 A at 25°C
  • 2.5 kVrms input-to-output isolation
  • Load voltage ratings up to 1 kV
  • Low on-resistance down to 50 mΩ
  • Low input control current
  • Low thermal junction to case impedances
  • 0.35°C/W - i4-PAC
  • 0.30°C/W - ISOPLUS-264

CPC1918J Applications

Highlights Section

  • Industrial control
  • Medical equipment
  • Test and measurement equipment
  • Railroad/traffic controls
  • Motor controls
  • Robotics

CPC1918J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC1918J1-FORM-A OPTOMOS 100V 0.1 OHMS ISOPLUS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.