background-waves

LBA110L

Product Status| Activei

LBA110L

1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT | Series: 1-Form-A / 1-Form-B
info

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS architecture to deliver fast, reliable, bounce-free switching in a compact design. From small single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.

The small 4-pin SOP relays combine our state-of-the-art double-molded, vertical-construction packaging with high performance to give you a reliable product with up to 20% savings in board space compared to other 4-pin SOP products. The dual-pole OptoMO relays combine two independent relays into a single 8-pin package, paving the way for designers to condense more functionality into a single component.

PropertyValue
Blocking Voltage (VP)
350
Load Current (mA)
120
On-Resistance (Ω)
35
Isolation Voltage (VRMS)
3750
Input Control Current (mA)
5
Off-State Leakage A / B (µA)
1 / 1
Switching Speeds ton / toff (ms)
3 / 3
Output Capacitance A / B (pF)
25 / 25
Comment
Device incorporates current limiting circuitry
IC Package Type
8-pin: DIP, SMT, Flatpack
  • Low drive current
  • High reliability
  • Optically isolated input and output
  • No EMI or RFI generation
  • Arc-free with no snubbing circuits
  • Machine-insertable and wave-solderable
  • Ac–dc switching
  • Current limiting (parts with "L" suffix)
  • FCC compatible

LBA110L Applications

Highlights Section

  • Telecommunications and data centers
  • Multiplexers
  • Data acquisition
  • Electronic switching
  • I/O subsystems
  • Meters (watt-hour, water, gas)
  • Medical (patient / equipment isolation)
  • Security

LBA110L Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LBA110L1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT
LBA110LS1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT
LBA110LSTR1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT
LBA110PL1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT
LBA110PLTR1-FORM-A&1-FORM-B INDPEN OPTOMOS CUR LMT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.