background-waves

LBA716

Product Status| Activei

LBA716

1-FORM-A&1-FORM-B OPTOMOS 60V | Series: 1-Form-A / 1-Form-B
info

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS® architecture to deliver fast, reliable, bounce-free switching in a compact design. From small single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS® products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS® relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.

The small 4-pin SOP relays combine our state-of-the-art double-molded, vertical-construction packaging with high performance to give you a reliable product with up to 20% savings in board space compared to other 4-pin SOP products. The dual-pole OptoMOS® relays combine two independent relays into a single 8-pin package, paving the way for designers to condense more functionality into a single component.

PropertyValue
Blocking Voltage (VP)
60
Load Current (mA)
1000
On-Resistance (Ω)
0.4
Isolation Voltage (VRMS)
3750
Input Control Current (mA)
2
Off-State Leakage A / B (µA)
1 / 1
Switching Speeds ton / toff (ms)
5 / 5
Output Capacitance A / B (pF)
105 / 280
IC Package Type
8-pin: DIP, SMT
  • Low drive current
  • High reliability
  • Optically isolated input and output
  • No EMI or RFI generation
  • Arc-free with no snubbing circuits
  • Machine-insertable and wave-solderable
  • Ac–dc switching
  • Current limiting (parts with "L" suffix)
  • FCC compatible

LBA716 Applications

Highlights Section

  • Telecommunications and data centers
  • Multiplexers
  • Data acquisition
  • Electronic switching
  • I/O subsystems
  • Meters (watt-hour, water, gas)
  • Medical (patient / equipment isolation)
  • Security

LBA716 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LBA7161-FORM-A&1-FORM-B OPTOMOS 60VPdf IconREACH_SVHC Declaration (Contain)_LBA716.pdfContains
LBA716S1-FORM-A&1-FORM-B OPTOMOS 60VPdf IconREACH_SVHC Declaration (Contain)_LBA716S.pdfContains
LBA716STR1-FORM-A&1-FORM-B OPTOMOS 60V REEL REELPdf IconCoC_RoHS10_LBA716STRPdf IconREACH_SVHC Declaration (Contain)_LBA716STRContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.